Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Proportional valves
02-355209
EPV16-B-16-00D-0-13
02-355209
Tools
Add to comparison
Add to comparison
02-355209
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.710
Product height mm
43.434
Product length in
7.290
Product length mm
185.166
Product width in
1.710
Product width mm
43.434