Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-16-3S | C-16-3S |
| Coil series | EPV SERIES | EPV Series |
| Coil termination | DIN43650-A | DIN43650-A |
| Diode | NO | No |
| Factory set pressure BAR | 210.000 | |
| Flow rate LPM | 160.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 10 CC/MIN | 10 cc/min |
| Model Code 1 | EPV16-B-16-0-0-N-12D-S-U-13 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | SCREW-IN TYPE | Screw-in type |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 280.00 | |
| Product height in | 1.710 | |
| Product height mm | 43.434 | |
| Product length in | 7.290 | |
| Product length mm | 185.166 | |
| Product width in | 1.710 | |
| Product width mm | 43.434 | |
| Recommended filtration level | 15/13/11 | 15/13/11 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Voltage | 12 | 12 V |
| Voltage type | DC | DC |
| Working pressure max BAR | 280.00 |