Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Proportional valves
02-360911
EPV10-0-0-V-00D-S-0-10
02-360911
Tools
Add to comparison
Add to comparison
02-360911
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.710
Product height mm
43.434
Product length in
5.170
Product length mm
131.318
Product width in
1.710
Product width mm
43.434