Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | EPV16-A-06-A-12H-N-12D-M-U-13 |
| Product height in | 9.040 |
| Product height mm | 229.616 |
| Product length in | 3.970 |
| Product length mm | 100.838 |
| Product width in | 2.380 |
| Product width mm | 60.452 |
