Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | EPV10-0-V-12D-0-U-10 |
| Product height in | 1.710 |
| Product height mm | 43.434 |
| Product length in | 5.170 |
| Product length mm | 131.318 |
| Product width in | 1.710 |
| Product width mm | 43.434 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
