Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | EPV16-B-16-0-N-24D-U-13-S40 | |
| Product height in | 7.120 | |
| Product height mm | 180.848 | |
| Product length in | 1.710 | |
| Product length mm | 43.434 | |
| Product width in | 1.710 | |
| Product width mm | 43.434 |
