Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-2 |
| Coil series | EPV Series |
| Coil termination | Deutsch lead wires |
| Diode | No |
| Flow rate gpm | 8.00 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Electro proportional flow control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 10 cc/min |
| Model Code 1 | EPV10-0-V-24D-M-N-10 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | Push pin type |
| Port size | Catridge Only |
| Port type | Cartridge only |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Special features | None |
| Style | Poppet |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
| Voltage | 24 V |
| Voltage type | DC |
| Working pressure max bar | 350 |
| Working pressure max psi | 5000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |