Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-2 | C-10-2 |
| Coil series | EPV SERIES | EPV Series |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate GPM | 8.00 | |
| Flow rate LPM | 30.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PROP FLOW CONTROL | Proportional Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 10 CC/MIN | 10 cc/min |
| Model Code 1 | EPV10-0-NF-00-0-0-10 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECRO PROPORTIONALLY CTRL | Elecronically Proportionally Controlled |
| Override type | NONE | None |
| Port Size | CATRIDGE ONLY | Catridge Only |
| Port Type | CARTRIDGE ONLY | Cartridge only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Torque into aluminium cavity | 47-54 NM | 47-54 Nm |
| Torque into steel cavity | 68-75 NM | 68-75 Nm |
| Working pressure max BAR | 350.00 | |
| Working pressure max PSI | 5000.00 |