Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-3S |
| Coil series | EPV Series |
| Coil termination | None |
| Diode | No |
| Flow rate GPM | 42.00 |
| Flow rate LPM | 160.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 50 cc/min |
| Model Code 1 | EPV16-A-10-0-N-00-S-0-13 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | Screw-in type |
| Port size | None |
| Port type | Cartridge only |
| Pressure rating BAR | 280.00 |
| Pressure rating PSI | 4000 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Torque into aluminium cavity | 108-122 Nm |
| Torque into steel cavity | 136-149 Nm |
| Working pressure max bar | 280 |
| Working pressure max psi | 4000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |