Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-2 |
| Coil series | J Series |
| Coil termination | Metripack 150 male (DC only) |
| Diode | No |
| Flow rate GPM | 18.50 |
| Flow rate LPM | 70.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Minimum working pressure BAR | 35.00 |
| Minimum working pressure PSI | 500.00 |
| Model Code 1 | ESV1-10-C-0-12D-D-J |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | None |
| Port Size | Catridge Only |
| Port Type | Cartridge only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Torque into aluminium cavity | 47-54 Nm |
| Torque into steel cavity | 68-75 Nm |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure max bar | 210 |
| Working pressure max psi | 3000 |