Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-3 |
| Coil series | S Series |
| Coil termination | Deutsch Moulded |
| Diode | No |
| Flow rate GPM | 2.00 |
| Flow rate LPM | 7.600 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Pressure Reducing/Relieving |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Minimum working pressure BAR | 0.00 |
| Minimum working pressure PSI | 0.00 |
| Model Code 1 | EPRV2-8-V-A-2G-12D-N-S |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | None |
| Port Size | 1/4" |
| Port Type | BSPP |
| Pressure rating BAR | 35.00 |
| Pressure rating PSI | 500 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Viton |
| Special features | None |
| Style | Spool |
| Torque into aluminium cavity | 34-41 Nm |
| Torque into steel cavity | 34-41 Nm |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure max bar | 22 |
| Working pressure max psi | 320 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |