Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV1-10-O-0-00 | |
| Product height in | 1.530 | |
| Product height mm | 38.862 | |
| Product length in | 4.020 | |
| Product length mm | 102.108 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
