Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV1-12-O-0-00 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 4.630 | |
| Product length mm | 117.602 | |
| Product width in | 2.125 | |
| Product width mm | 53.975 |
