Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | TC06025 |
| Coil series | EPPV5 Series |
| Coil termination | Deutsch Moulded |
| Diode | No |
| Factory set pressure BAR | 25.000 |
| Factory set pressure PSI | 364.00 |
| Flow rate GPM | 2.00 |
| Flow rate LPM | 8.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Pressure Reducing |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Minimum working pressure BAR | 30.00 |
| Minimum working pressure PSI | 436.00 |
| Model Code 1 | EPPV5-H-0-25-0-12D-Y-00 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 105 C (-40 to 221 F) |
| Operation | Elecronically Proportionally Controlled |
| Override type | None |
| Port size | None |
| Port type | Cartridge only |
| Pressure rating BAR | 50.00 |
| Pressure rating PSI | 727 |
| Product height in | 1.929 |
| Product height mm | 48.997 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product width in | 1.165 |
| Product width mm | 29.591 |
| Recommended filtration level | 20/18/15 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Torque into aluminium cavity | 3 Nm |
| Torque into steel cavity | 3 Nm |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure max bar | 50 |
| Working pressure max psi | 727 |