Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | ESVL9-10-E-0-0-00-C-A |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 8.680 |
| Product length mm | 220.472 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |