Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | ESV1-8-V-C-M-0-00 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 3.160 | |
| Product length mm | 80.264 | |
| Product width in | 0.875 | |
| Product width mm | 22.225 |
