Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | EFV2-10-N-C-B-0-0-00 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product width in | 1.810 |
| Product width mm | 45.974 |