Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PNX21159-03 | |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 4.000 | |
| Product length mm | 101.600 | |
| Product width in | 0.980 | |
| Product width mm | 24.892 |
