Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A6701 |
| Coil series | None |
| Coil termination | None |
| Diode | No |
| Flow rate GPM | 4.76 |
| Flow rate LPM | 18.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 200 cc/min |
| Model Code 1 | PFR24A-N |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -30 C to 120 C (-22 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Size | None |
| Port Type | Cartridge only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3046 |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product width in | 1.400 |
| Product width mm | 35.560 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | Poppet |
| Torque into aluminium cavity | 30 Nm |
| Torque into steel cavity | 30 Nm |
| Working pressure max bar | 210 |
| Working pressure max psi | 3046 |