Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Coil series | None |
| Coil termination | None |
| Diode | No |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Model Code 1 | PFR74A-N-3 |
| Operating temperature | -30 C to 120 C (-22 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Size | None |
| Port Type | Cartridge only |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Working pressure max BAR | 210.00 |
| Working pressure max PSI | 3045.79 |