Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | A3531 |
| Coil termination | Deutsch Moulded |
| Diode | No |
| Flow rate GPM | 5.40 |
| Flow rate LPM | 20.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 50 cc/min |
| Model Code 1 | PPD22A-N-6-DM-12 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 120 C (-22 to 248 F) |
| Operation | Electrically operated |
| Override type | Screw-in type |
| Port type | Cartridge only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
| Voltage | 12 V |
| Voltage type | DC |
| Working pressure max bar | 210 |
| Working pressure max psi | 3000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |