RV3-10-S-0-18/5.5, RV3-10-S-0-18-5.5-product-details

RV3-10-S-0-18/5.5, RV3-10-S-0-18-5.5

307AA00401A

Model code: RV3-10-S-0-18-5.5


Tools

Product specifications

Characteristic
Value
Description
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 1RV3-10-S-0-18-5.5
Product height in1.000
Product height mm25.400
Product length in4.380
Product length mm111.252
Product width in1.000
Product width mm25.400