Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV1E-10-4-0-00 | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 2.120 | |
| Product width mm | 53.848 |
