Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Installation type | Screw-in Cartridge | |
| Leakage | 0.25 cc/min | |
| Model Code 1 | SRV-10-0-S-A4G-35/-120AG | |
| Recommended filtration level | 18/16/13 |