Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Model Code 1 | RGV-12-S-A6G-30/ | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
![Vickers by Danfoss Cricuit Makers 630AA01683A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318665%2FID463022800899-0101_preview.jpg&w=1920&q=75)