PCC1-12-S-A12T-30/
02-178387
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.000 |
| Product height mm | | 228.600 |
| Product length in | | 2.470 |
| Product length mm | | 62.738 |
| Product width in | | 4.970 |
| Product width mm | | 126.238 |