Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
02-182816
CRV-10-C-A8T-36/ CROSS PORT RELIEF VALVE
02-182816
Where to buy
Export PDF
Tools
Add to comparison
02-182816
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.630
Product height mm
219.202
Product length in
5.000
Product length mm
127.000
Product width in
1.370
Product width mm
34.798