Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
02-198070
SRV-16-0-S-A16T-30/-24DG S
02-198070
Where to buy
Export PDF
Tools
Add to comparison
02-198070
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.810
Product height mm
198.374
Product length in
2.470
Product length mm
62.738
Product width in
5.470
Product width mm
138.938