Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
02-201182
CRV-10-S-A8T-36/18 CROSSPORT RELIEF VLV
02-201182
Tools
Add to comparison
Add to comparison
02-201182
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Installation type
Screw-in Cartridge
Product height in
8.630
Product height mm
219.202
Product length in
5.000
Product length mm
127.000
Product width in
1.370
Product width mm
34.798