Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
406AA00078A
1CEBL151F4W35P BOOM 150 LPM, G1/2
406AA00078A
Tools
Add to comparison
Add to comparison
406AA00078A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.000
Product height mm
152.400
Product length in
3.000
Product length mm
76.200
Product width in
2.000
Product width mm
50.8