Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A6726 | A6726 |
| Flow rate GPM | 47.00 | |
| Flow rate LPM | 180.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | OVERCENTER VALVE | Overcenter Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DPM | 5 dpm |
| Max relief press BAR | 350.000 | |
| Max relief press PSI | 5000.000 | |
| Model Code 1 | 1CEBL153-F-4W-35-P-XXX | |
| Number of housing ports | 4 | 4 |
| Number of valve ports | 4 | 4 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pilot ratio | 22:1 | 22:1 |
| Port size | 1/2 | 1/2" |
| Port type | BSP | BSP |
| Pressure rating BAR | 400.000 | |
| Pressure rating PSI | 5800.000 | |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 2.660 | |
| Product length mm | 67.564 | |
| Product width in | 2.000 | |
| Product width mm | 50.800 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | POLYURETHANE | Polyurethane |
| Special features | NONE | None |
| Style | FULLY BALANCED, PILOT ASSISTED | Fully balanced, pilot assisted |
| Valve Torque into cavity | 100 NM | 100 Nm |