Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | 1UL65-P-8T-10-S-XXX | |
| Product height in | 6.650 | |
| Product height mm | 168.910 | |
| Product length in | 2.990 | |
| Product length mm | 75.946 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
