Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
407AA02174A
1GR150P4W0.6SV377RELIEF VALVE ASSEMBLY
407AA02174A
Where to buy
Export PDF
Tools
Add to comparison
407AA02174A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
6.610
Product length mm
167.894
Product width in
1.500
Product width mm
38.100