Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
HIC (hydraulic integrated circuits)
Catalog HIC
615AA00022A
PRV210NSA326P35180000A
615AA00022A
Where to buy
Export PDF
Tools
Add to comparison
615AA00022A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.300
Product height mm
160.020
Product length in
3.000
Product length mm
76.200
Product width in
1.760
Product width mm
44.704