PCB10NA319P16000A
615AA00030A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.700 |
| Product height mm | | 220.980 |
| Product length in | | 1.810 |
| Product length mm | | 45.974 |
| Product width in | | 1.700 |
| Product width mm | | 43.180 |