POC110NFA323W03000A
615AA00033A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.810 |
| Product height mm | | 45.974 |
| Product length in | | 1.820 |
| Product length mm | | 46.228 |
| Product width in | | 5.480 |
| Product width mm | | 139.192 |