CV10-20-0-N-5
CV10-200N5
ToolsCV10-200N5 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product width in | 1.000 |
| Product width mm | 25.4 |