SV08-23S-0-N-24EL-product-details

SV08-23S-0-N-24EL

SV08-23S0N24EL


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil terminationNONENone
DiodeNONo
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionSOLENOID VALVESolenoid Valve
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
OperationELECTRICALLY OPERATEDElectrically operated
Override typeNONENone
Product height in4.160
Product height mm105.664
Product length in4.240
Product length mm107.696
Product width in1.440
Product width mm36.576
Recommended filtration level18/16/1318/16/13
SEAL TYPEBUNA-NBuna-N
Special featuresNONENone