Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing Valve |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port Type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |