Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Coil termination | None |
| Diode | No |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Proportional Flow Control |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | Standard |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Override type | None |
| Port Type | Cartridge only |