Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
AxisPro proportional valves
852AN00019B
KBS1-05-05-NS-11-E-NS-002-10
852AN00019B
Tools
Add to comparison
Add to comparison
852AN00019B
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.700
Product height mm
144.780
Product length in
10.490
Product length mm
266.446
Product width in
2.740
Product width mm
69.596