Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation type | MANUAL LEVER OPERATED | Manual lever operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil Rating | NONE | None |
| Design Series | 10 SERIES | 10 Series |
| Electrical connection | NONE | None |
| Flow rate upto GPM | 100.0 | |
| Flow rate upto LPM | 380.0 | |
| Fluid cleanliness | 19/17/14 MICRON | 19/17/14 micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE THREAD | 0.4375 - 20 UNF, SAE Thread |
| Indicator light | NO | No |
| Int pilot drain | EXTERNAL | External |
| Interface | ISO4401-08 | ISO4401-08 |
| Manual override | NONE | None |
| Model Code 1 | DG17V86N10 | |
| Performance | STANDARD PERFORMANCE | Standard performance |
| Pressure rating Bar | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 12.500 | |
| Product length in | 13.820 | |
| Product length mm | 351.028 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| Seal type | BUNA-N | Buna-N |
| Solenoid Energising ID | NONE | None |
| Special features | NONE | None |
| Spool Position Monitor | NO | No |
| Spool type | SPOOL 6 | Spool 6 |
| Spring arrangement | NO SPRING DETENTED | No spring detented |
| Stage | SINGLE STAGE | Single stage |
| Surge Suppr Damper | NO | No |
| Tank port rating BAR | 350.0 | |
| Tank port rating PSI | 5000 | |
| Valve mount type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | DIRECTIONAL CONTROL VALVE | Directional control valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
