EEA-PAM-523-E-33, EEAPAM523E33-product-details

EEA-PAM-523-E-33, EEAPAM523E33

105EC00023A

Model code: EEAPAM523E33


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Model Code 1EEAPAM523E33
Package contentsAmplifier
Product height in5.060
Product length in7.550
Product length mm191.770
Product width in1.590
Product width mm40.386