
CVU-25-SWD3-B29-M-10-EN13, CVU25SWD3B29M10EN13
02-311109
Model code: CVU25SWD3B29M10EN13
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slip-in cartridge valves
02-311109
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 10 Design |
| Flow rate LPM | 400 |
| Flow rate USgpm | 105.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU25SWD3B29M10EN13 |
| Orifice plug Z1 | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Product height in | 9.450 |
| Product height mm | 240.030 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product width in | 3.430 |
| Product width mm | 87.122 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | Pilot ports as for SWA/B/C |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |