
CVU-16-SWD3-B29-M-10-EN106, CVU16SWD3B29M10EN106
02-333451
Model code: CVU16SWD3B29M10EN106
Recommended replacement: 02-420804
02-333451
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Directional valve with electric switch |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 10 Design |
| Flow rate LPM | 210 |
| Flow rate USgpm | 55.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU16SWD3B29M10EN106 |
| Orifice plug Z1 | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Product height in | 8.810 |
| Product height mm | 223.774 |
| Product length in | 2.970 |
| Product length mm | 75.438 |
| Product width in | 2.950 |
| Product width mm | 74.930 |
| Seal material | Buna-N |
| Size | NG 16 |
| Special feature | High pressure seals |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |