Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Basic |
| Design Series | 30 Design |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Phosphate Ester and other Synthetic Fire Resistant Fluids |
| Insert type | Direct Check |
| Orifice plug X | No Orifice |
| Seal material | Viton |
| Valve type | Cartridge valve cover |