Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 16.620 |
| Product height mm | 422.148 |
| Product length in | 16.620 |
| Product length mm | 422.148 |
| Product Material | Gray Cast Iron |
| Product width in | 11.310 |
| Product width mm | 287.274 |
| Sub brand | Airflex |