16CB500 - 12CSA200 COMB
403862
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.125 |
| Product height mm | | 409.575 |
| Product length in | | 16.125 |
| Product length mm | | 409.575 |
| Product width in | | 10.750 |
| Product width mm | | 273.05 |
| Sub brand | AIRFLEX | Airflex |