Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRUM CASTING | Drum Casting |
| Product height in | 20.750 | |
| Product height mm | 527.050 | |
| Product length in | 20.750 | |
| Product length mm | 527.050 | |
| Product Material | GRAY CAST IRON | Gray Cast Iron |
| Product width in | 12.440 | |
| Product width mm | 315.976 | |
| Sub brand | AIRFLEX | Airflex |