Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drum Casting |
| Product height in | 12.500 |
| Product height mm | 317.500 |
| Product length in | 12.500 |
| Product length mm | 317.500 |
| Product Material | Gray Cast Iron |
| Product width in | 9.120 |
| Product width mm | 231.648 |
| Sub brand | Airflex |